Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Simple roller chains - Simple roller chains DIN 8187-1, ISO 606-1982 European Standard
Bill of material
Simple roller chains DIN 8187-1, ISO 606-1982 European Standard KETTEN FUCHS Artikel-Nr. ER 900
CNSORDERNO
Order number
ER 900
BEZ
Designation DIN
32 B-1
BEZH
Name commercially
2x1 1/4"
P
Division
50.800 mm
B1
Inside width min.
30.990 mm
B2
Inner link width max
45.50 mm
D1
Roll diameter max.
29.21 mm
D2
Bolt Ø max.
17.81 mm
L1
Locking bolts max.
75.3 mm
L2
Bolt length max.
67.4 mm
G
Tabs height min.
42.20 mm
FB
Breaking strength min.
250000 Ns
GEW
Weight
10.50 kg/m
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices